(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cotton tool case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,089.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TDTC-420-BK SALE
TDTC-420-OR SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 1,089.00

฿ 692.17

TOOLBAGS 1 Piece(s) Same day Black 4989999348880 489-2470

฿ 1,089.00

฿ 741.61

TOOLBAGS 1 Piece(s) Same day Orange 4989999348897 489-2488

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Parts Case
  • Height(mm)
    160
  • Width(mm)
    420
  • Depth(mm)
    160
  • Mass(g)
    433
  • Material
    Fabric / Nylon

Product Description

[Features]
· Can store and remove various items thanks to the large opening and still be carried easily.
· The simple square shape makes it compact and easy to store.
· Made of strong cloth so can store pointed tools.

Part Number
TDTC-420-BK SALE
TDTC-420-OR SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 1,089.00

฿ 692.17

TOOLBAGS 1 Piece(s) Same day Black 4989999348880 489-2470

฿ 1,089.00

฿ 741.61

TOOLBAGS 1 Piece(s) Same day Orange 4989999348897 489-2488

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A large opening can store and take out various items and it is easy to carry around.

Specification

●W x D x H(mm):420 x 160 x 160
●SPQ(piece):20

Materials

●Cloth: Polyester