(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shoulder Bag

Shoulder Bag

You can add up to 6 items to the comparison list.

Loading...

Specifications of THSB-OD

  • Product Type
    Box, Case
  • Product uses
    Case
  • Height(mm)
    240
  • Width(mm)
    240
  • Color
    OD
  • Depth(mm)
    120
  • JAN Code
    4989999348842
  • Trusco Code
    488-0633
  • Mass(g)
    410
Part Number
THSB-OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,473.00

TOOL BAGS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Case
  • Height(mm)
    240
  • Width(mm)
    240
  • Color
    OD
  • Depth(mm)
    120
  • JAN Code
    4989999348842
  • Trusco Code
    488-0633
  • Mass(g)
    410

Product Description

[Features]
· Toughness bag that securely houses hard tools.

Specifications of THSB-OD

  • Product Type
    Box, Case
  • Product uses
    Case
  • Height(mm)
    240
  • Width(mm)
    240
  • Color
    OD
  • Depth(mm)
    120
  • JAN Code
    4989999348842
  • Trusco Code
    488-0633
  • Mass(g)
    410
Part Number
THSB-OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,473.00

TOOL BAGS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1