(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Case (TCC-5-BE)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCC-5-BE
TCC-5-BK
TCC-5-OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 1,093.00

TOOL BAGS 1 Piece(s) 19 Day(s) Beige 4989999343984 488-0455

฿ 1,093.00

TOOL BAGS 1 Piece(s) 14 Day(s) Black 4989999343977 488-0463

฿ 1,093.00

TOOL BAGS 1 Piece(s) 12 Day(s) OD 4989999343991 488-0471

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Case
  • Height(mm)
    140
  • Frontage(mm)
    250
  • Depth(mm)
    200
  • Mass(g)
    322
  • Material
    No. 6 Waterproof Machining Canvas

Product Description

[Features]
A versatile storage case that uses No. 6 waterproof canvas.
You can choose from 3 colors for this product.

Part Number
TCC-5-BE
TCC-5-BK
TCC-5-OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code

฿ 1,093.00

TOOL BAGS 1 Piece(s) 19 Day(s) Beige 4989999343984 488-0455

฿ 1,093.00

TOOL BAGS 1 Piece(s) 14 Day(s) Black 4989999343977 488-0463

฿ 1,093.00

TOOL BAGS 1 Piece(s) 12 Day(s) OD 4989999343991 488-0471

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1