(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drain Pipe Cleaner Pipe Shorter

Drain Pipe Cleaner Pipe Shorter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TPS-2078

  • Product Type
    Vacuum Cleaner
  • Application
    Wet type
  • Type
    Handset Type
  • Special Purpose
    For Drainpipe
  • Outer Diameter(mm)
    80.2
  • Length(mm)
    555
  • Pressure Force(N)
    340
  • Cleaning Capacity Pipe Diameter(mm)
    20~78
  • JAN Code
    4989999322637
  • Trusco Code
    488-8936
  • Mass(g)
    1200
Part Number
TPS-2078
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,176.00

DRAIN PIPE CLEANERS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Wet type
  • Type
    Handset Type
  • Special Purpose
    For Drainpipe
  • Outer Diameter(mm)
    80.2
  • Length(mm)
    555
  • Pressure Force(N)
    340
  • Cleaning Capacity Pipe Diameter(mm)
    20~78
  • JAN Code
    4989999322637
  • Trusco Code
    488-8936
  • Mass(g)
    1200

Product Description

[Features]
· Strong water pressure can quickly eliminate clogging.
· Suction can be also performed, so it can correspond to various applications.
[Applications]
· For unclogging Japanese and Western style toilets, sinks, and basins.

Specifications of TPS-2078

  • Product Type
    Vacuum Cleaner
  • Application
    Wet type
  • Type
    Handset Type
  • Special Purpose
    For Drainpipe
  • Outer Diameter(mm)
    80.2
  • Length(mm)
    555
  • Pressure Force(N)
    340
  • Cleaning Capacity Pipe Diameter(mm)
    20~78
  • JAN Code
    4989999322637
  • Trusco Code
    488-8936
  • Mass(g)
    1200
Part Number
TPS-2078
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,176.00

DRAIN PIPE CLEANERS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can quickly solve the problem of clogs with strong water pressure.
●Suction is also possible, so it can correspond to various clogs.

Usage

●For eliminating clogging of a Japanese and Western toilet bowl, sink stand and wash basin.

Specification

●Capacity of Cleaning Pipe Diameter(mm):16 to 75
●SPQ(piece):1
●Pressure Power: 294N

Accessories

●Long Rubber Port, Short Rubber Port