(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Washing Stand Wrench

Washing Stand Wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of TBW-1032

  • Overall Length(mm)
    250~425
  • Applicable Dimensions(mm)
    10~32
  • JAN Code
    4989999322682
  • Trusco Code
    488-7581
  • Application
    Nut-driver for sink cabinets and washstands
  • Mass(g)
    808
Part Number
TBW-1032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,758.19

TRC HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Overall Length(mm)
    250~425
  • Applicable Dimensions(mm)
    10~32
  • JAN Code
    4989999322682
  • Trusco Code
    488-7581
  • Application
    Nut-driver for sink cabinets and washstands
  • Mass(g)
    808

Product Description

[Features]
· Equipped with an extendable handle that can be adjusted from 250 to 425 mm.
· Pull the plug on the jaw to rotate it a maximum of 90° and position it as needed, firmly holding the nut.
[Applications]
· Nut-driver for sink cabinets and washstands.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TBW-1032

  • Overall Length(mm)
    250~425
  • Applicable Dimensions(mm)
    10~32
  • JAN Code
    4989999322682
  • Trusco Code
    488-7581
  • Application
    Nut-driver for sink cabinets and washstands
  • Mass(g)
    808
Part Number
TBW-1032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,758.19

TRC HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1