- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TRTB-7
-
- Unit of representation
- For Inch
-
- Applicable Pipe Dia.
- 1/4、5/16、3/8、1/2、5/8、3/4、7/8
-
- Bending Angle
- 0~90°
-
- JAN Code
- 4989999322750
-
- Trusco Code
- 488-9746
-
- Set Content
- Main Body. Attachments (1/4, 5/16, 3/8, 1/2, 5/8, 3/4, 7/8)
-
- Mass(g)
- 5,170/set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 17,100.00
|
TRC HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Unit of representation
- For Inch
-
- Applicable Pipe Dia.
- 1/4、5/16、3/8、1/2、5/8、3/4、7/8
-
- Bending Angle
- 0~90°
-
- JAN Code
- 4989999322750
-
- Trusco Code
- 488-9746
-
- Set Content
- Main Body. Attachments (1/4, 5/16, 3/8, 1/2, 5/8, 3/4, 7/8)
-
- Mass(g)
- 5,170/set
Product Description
[Features]
· Adopts a wheel made from aluminum.
· Made of aluminum, it is sturdy, and the problem of copper pipe biting and sticking following machining has been resolved.
· The reverse bending attachment is equipped as standard.
[Applications]
· Bending of annealed copper pipes.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Specifications of TRTB-7
-
- Unit of representation
- For Inch
-
- Applicable Pipe Dia.
- 1/4、5/16、3/8、1/2、5/8、3/4、7/8
-
- Bending Angle
- 0~90°
-
- JAN Code
- 4989999322750
-
- Trusco Code
- 488-9746
-
- Set Content
- Main Body. Attachments (1/4, 5/16, 3/8, 1/2, 5/8, 3/4, 7/8)
-
- Mass(g)
- 5,170/set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 17,100.00
|
TRC HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?