(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Reamer (for Copper/Aluminum Tube)

Pipe Reamer (for Copper/Aluminum Tube)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TPR-342

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    3~42
  • Applicable Pipe Inner and Outer Diameter (inches)
    1/8~1 5/8
  • Blade part
    3 Blades for Copper and Aluminum
  • Mass(g)
    233
  • JAN Code
    4989999322736
  • Trusco Code
    488-8880
  • Material
    Main unit: zinc alloy, blade: SK5
Part Number
TPR-342
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 808.24

HAND TOOLS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    3~42
  • Applicable Pipe Inner and Outer Diameter (inches)
    1/8~1 5/8
  • Blade part
    3 Blades for Copper and Aluminum
  • Mass(g)
    233
  • JAN Code
    4989999322736
  • Trusco Code
    488-8880
  • Material
    Main unit: zinc alloy, blade: SK5

Product Description

[Features]
· Inner/outer chamfering can be performed just by rotating.
[Applications]
· For copper, steel, aluminum, brass and hardened PVC piping.

Specifications of TPR-342

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    3~42
  • Applicable Pipe Inner and Outer Diameter (inches)
    1/8~1 5/8
  • Blade part
    3 Blades for Copper and Aluminum
  • Mass(g)
    233
  • JAN Code
    4989999322736
  • Trusco Code
    488-8880
  • Material
    Main unit: zinc alloy, blade: SK5
Part Number
TPR-342
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 808.24

HAND TOOLS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1