(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube cutter (with automatic feed function, chrome-plated blade, titanium-coated blade) (TTC-1066C)

Tube cutter (with automatic feed function, chrome-plated blade, titanium-coated blade) (TTC-1066C)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTC-1066C
TTC-1066T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard replacement blade JAN Code Trusco Code

฿ 3,516.95

TRC HAND TOOL 1 Piece(s) 19 Day(s) GFC-325NC 4989999322866 489-0566

฿ 3,821.72

TRC HAND TOOL 1 Piece(s) 12 Day(s) GFC-325NT 4989999322873 489-0574

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    10~66
  • Cutting Capacity inch
    3/8~2 5/8
  • Maximum Thickness(mm)
    3
  • Overall Length(mm)
    195
  • Mass(g)
    734

Product Description

[Features]
· The built-in spring achieves automatic feed function, improving working efficiency.
· Has amazing cutting speed and cuts even tubes that are not perfectly circular by automatically matching their shape.
[Applications]
· For cutting copper, steel, aluminum, brass and rigid PVC pipes.

Part Number
TTC-1066C
TTC-1066T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard replacement blade JAN Code Trusco Code

฿ 3,516.95

TRC HAND TOOL 1 Piece(s) 19 Day(s) GFC-325NC 4989999322866 489-0566

฿ 3,821.72

TRC HAND TOOL 1 Piece(s) 12 Day(s) GFC-325NT 4989999322873 489-0574

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1