(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube cutter (with automatic feed function) chrome plated blade/titanium coated blade (TTC-332C)

Tube cutter (with automatic feed function) chrome plated blade/titanium coated blade (TTC-332C)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTC-332C
TTC-332T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard replacement blade JAN Code Trusco Code

฿ 1,437.52

TRC HAND TOOL 1 Piece(s) 12 Day(s) TTC-KC 4989999322804 489-0604

฿ 1,740.00

TRC HAND TOOL 1 Piece(s) 12 Day(s) TTC-KT 4989999322811 489-0612

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    3 to 32
  • Cutting Capacity inch
    1/8~1 1/4
  • Maximum Thickness(mm)
    3
  • Overall Length(mm)
    150
  • Mass(g)
    294

Product Description

[Features]
· The built-in spring achieves automatic feed function, improving working efficiency.
· Has amazing cutting speed and cuts even tubes that are not perfectly circular by automatically matching their shape.
[Applications]
· For cutting copper, steel, aluminum, brass and rigid PVC pipes.

Part Number
TTC-332C
TTC-332T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard replacement blade JAN Code Trusco Code

฿ 1,437.52

TRC HAND TOOL 1 Piece(s) 12 Day(s) TTC-KC 4989999322804 489-0604

฿ 1,740.00

TRC HAND TOOL 1 Piece(s) 12 Day(s) TTC-KT 4989999322811 489-0612

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1