(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Cutter (with Automatic Feeder)

Miniature Cutter (with Automatic Feeder)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 711.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTC-322C
TTC-322T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard replacement blade JAN Code Trusco Code

฿ 711.00

HAND TOOL 1 Piece(s) 12 Day(s) GFC-15NC 4989999322767 489-0582

฿ 992.00

HAND TOOL 1 Piece(s) Same day GFC-15NT 4989999322774 489-0591

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    3~22
  • Cutting Capacity inch
    1/8~7/8
  • Maximum Thickness(mm)
    3
  • Overall Length(mm)
    77
  • Mass(g)
    170

Product Description

[Features]
· The built-in spring achieves automatic feed function, improving working efficiency.
· Has amazing cutting speed and cuts even tubes that are not perfectly circular by automatically matching their shape.
[Applications]
· For cutting copper, steel, aluminum, brass and rigid PVC pipes.

Part Number
TTC-322C
TTC-322T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard replacement blade JAN Code Trusco Code

฿ 711.00

HAND TOOL 1 Piece(s) 12 Day(s) GFC-15NC 4989999322767 489-0582

฿ 992.00

HAND TOOL 1 Piece(s) Same day GFC-15NT 4989999322774 489-0591

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Built-in mechanical spring realizes automatic feed function, increasing work efficiency.

Specification

●Cutting Performance Inch(mm):1/8 to 7/8(3 to 22)
●Max Wall Thickness(mm):3
●SPQ(piece):10
●Standard Replacement Blade: GFC-15NC (TTC-322C), GFC-15NT(TTC-322T)