(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Type Tube Cutter (with Automatic Feed) (TTCR-322C)

Ratchet Type Tube Cutter (with Automatic Feed) (TTCR-322C)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TTCR-322C
TTCR-322T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard replacement blade JAN Code Trusco Code

฿ 1,264.00

HAND TOOL 1 Piece(s) 12 Day(s) GFC-15NC 4989999322781 489-0671

฿ 1,544.13

HAND TOOL 1 Piece(s) 1 Day(s) GFC-15NT 4989999322798 489-0680

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    3~22
  • Cutting Capacity inch
    1/8~7/8
  • Maximum Thickness(mm)
    3
  • Overall Length(mm)
    188
  • Specifications
    · Ratchet type · Handle type
  • Mass(g)
    270

Product Description

[Features]
· The built-in spring achieves automatic feed function, improving working efficiency.
· Has amazing cutting speed and cuts even tubes that are not perfectly circular by automatically matching their shape.
[Applications]
· For cutting copper, steel, aluminum, brass and rigid PVC pipes.

Part Number
TTCR-322C
TTCR-322T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard replacement blade JAN Code Trusco Code

฿ 1,264.00

HAND TOOL 1 Piece(s) 12 Day(s) GFC-15NC 4989999322781 489-0671

฿ 1,544.13

HAND TOOL 1 Piece(s) 1 Day(s) GFC-15NT 4989999322798 489-0680

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Built-in mechanical spring realizes automatic feed function, increasing work efficiency.

Specification

●Cutting Performance Inch(mm):1/8 to 7/8(3 to 22)
●Max Wall Thickness(mm):3
●Total Length(mm):188
●SPQ(piece):4
●Standard Replacement Blade: GFC-15NC(TTCR-322C), GFC-15NT(TTCR-322T) 
●Ratchet Type 
●Handle Type