(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Stripper For Thin Wires

Wire Stripper For Thin Wires

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TWS-2

  • Overall Length(mm)
    165
  • Mass(g)
    150
  • Compatible Electric Wire Size Outer Diameter(mm)
    0.25–1.0
  • JAN Code
    4989999272512
  • Trusco Code
    445-6874
  • Application
    For Hairline Types
Part Number
TWS-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 660.00

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

  • Overall Length(mm)
    165
  • Mass(g)
    150
  • Compatible Electric Wire Size Outer Diameter(mm)
    0.25–1.0
  • JAN Code
    4989999272512
  • Trusco Code
    445-6874
  • Application
    For Hairline Types

Product Description

[Features]
· Uses a soft grip and spring structure, helping to prevent fatigue even with continuous work.
· Blade achieves high precision peeling via diamond precision grindstone polishing.
· A conversion table of AWG·mm·mm[[^2]] is provided on the grip.


· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TWS-2

  • Overall Length(mm)
    165
  • Mass(g)
    150
  • Compatible Electric Wire Size Outer Diameter(mm)
    0.25–1.0
  • JAN Code
    4989999272512
  • Trusco Code
    445-6874
  • Application
    For Hairline Types
Part Number
TWS-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 660.00

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1