(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut Breaker Replacement Blade

Nut Breaker Replacement Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 486.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNB-1-K
TNB-2-K
TNB-3-K
TNB-4-K
TNB-5-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Width
(mm)
Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)

฿ 486.00

HAND TOOL 1 Piece(s) 12 Day(s) 70 8 12 4989999343656 484-5960 32

฿ 597.00

HAND TOOL 1 Piece(s) 1 Day(s) 94 10 14 4989999343663 484-5978 64

฿ 696.00

HAND TOOL 1 Piece(s) 1 Day(s) 112 14 19 4989999343670 484-5986 144

฿ 834.00

HAND TOOL 1 Piece(s) 1 Day(s) 130 16 21 4989999343687 484-5994 218

฿ 2,223.00

HAND TOOL 1 Piece(s) 1 Day(s) 140 20 21 4989999343694 484-6010 330

Basic Specifications

  • Material
    Chrome Molybdenum Steel (SCM435)

Product Description

Spare blade for nut breakers.
Materials: Chrome molybdenum steel (SCM435)

Part Number
TNB-1-K
TNB-2-K
TNB-3-K
TNB-4-K
TNB-5-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Width
(mm)
Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)

฿ 486.00

HAND TOOL 1 Piece(s) 12 Day(s) 70 8 12 4989999343656 484-5960 32

฿ 597.00

HAND TOOL 1 Piece(s) 1 Day(s) 94 10 14 4989999343663 484-5978 64

฿ 696.00

HAND TOOL 1 Piece(s) 1 Day(s) 112 14 19 4989999343670 484-5986 144

฿ 834.00

HAND TOOL 1 Piece(s) 1 Day(s) 130 16 21 4989999343687 484-5994 218

฿ 2,223.00

HAND TOOL 1 Piece(s) 1 Day(s) 140 20 21 4989999343694 484-6010 330

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in strength with all forged product which performed heat treatment perfectly.
●A special tool to break nuts that do not move due to rust and scratches.
●A replacement blade for nut breaker.

Specification

●SPQ(piece):10

Materials

●Chromium Molybdenum Steel(SCM435)