(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Hexagonal Bar Wrench Set【16 Pieces Per Package】

Ballpoint Hexagonal Bar Wrench Set

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TBR-16S

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、4.5、5、5.5、6、7、8、10、12、14、17、19
  • Set Content(piece)
    16
  • Mass(g/Set)
    3000
  • JAN Code
    4989999332506
  • Trusco Code
    488-7573
  • Accessory
    Pouch
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Note
    The product in the image is an example of a set. The 16 pc. set will be delivered.
Part Number
TBR-16S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 2,728.00

HAND TOOL 1 Pack(s)

16 Pieces Per Package

Same day

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、4.5、5、5.5、6、7、8、10、12、14、17、19
  • Set Content(piece)
    16
  • Mass(g/Set)
    3000
  • JAN Code
    4989999332506
  • Trusco Code
    488-7573
  • Accessory
    Pouch
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Note
    The product in the image is an example of a set. The 16 pc. set will be delivered.

Product Description

[Features]
· This product has black oxide surface processing.
· The hardness is HRC 52-56.

Specifications of TBR-16S

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、4.5、5、5.5、6、7、8、10、12、14、17、19
  • Set Content(piece)
    16
  • Mass(g/Set)
    3000
  • JAN Code
    4989999332506
  • Trusco Code
    488-7573
  • Accessory
    Pouch
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Note
    The product in the image is an example of a set. The 16 pc. set will be delivered.
Part Number
TBR-16S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 2,728.00

HAND TOOL 1 Pack(s)

16 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Surface treatment is black dye processing. 
●The hardness is HRC52 to 56.

Specification

●Set Contents(mm):1.5, 2, 2.5, 3, 4, 4.5, 5, 5.5, 6, 7, 8, 10, 12, 14, 17, 19
●Set Contents(piece):16
●SPQ(set):1

Materials

●Chrome Vanadium Steel(Cr-V)

Accessories

●Pouch