(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Tool Set

Standard Tool Set

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TSTS-3

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Set Content(Point)
    3
  • Mass(g)
    493
  • Effective inside dimension, frontage(mm)
    275
  • Effective inside dimension, depth(mm)
    131
  • Effective inside dimension, height(mm)
    45
  • JAN Code
    4989999413359
  • Trusco Code
    489-4651
  • Set Content
    Neji-saurus®GT (TPZ-58), Magazine Bit Screwdriver (TMDB), Replacement Precision Screwdriver (TSSD-2)
Part Number
TSTS-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,915.00

HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Set Content(Point)
    3
  • Mass(g)
    493
  • Effective inside dimension, frontage(mm)
    275
  • Effective inside dimension, depth(mm)
    131
  • Effective inside dimension, height(mm)
    45
  • JAN Code
    4989999413359
  • Trusco Code
    489-4651
  • Set Content
    Neji-saurus®GT (TPZ-58), Magazine Bit Screwdriver (TMDB), Replacement Precision Screwdriver (TSSD-2)

Product Description

[Features]
· A standard tool set that can be used in a wide range of applications.
· A set including Neji-saurus® removal pliers for removing stripped or rusted screws, a magazine bit screwdriver that supports 8 types of screws such as Phillips head, flathead and hex head, and a precision screwdriver ideal for turning spectacle screws, etc.


· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TSTS-3

  • Tool set and tool box only
    Tool set
  • Tool set type
    Single opening portable type
  • Set Content(Point)
    3
  • Mass(g)
    493
  • Effective inside dimension, frontage(mm)
    275
  • Effective inside dimension, depth(mm)
    131
  • Effective inside dimension, height(mm)
    45
  • JAN Code
    4989999413359
  • Trusco Code
    489-4651
  • Set Content
    Neji-saurus®GT (TPZ-58), Magazine Bit Screwdriver (TMDB), Replacement Precision Screwdriver (TSSD-2)
Part Number
TSTS-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,915.00

HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A set of Neji-zaurusR unscrewing collapsed screws/rusty screws, magazine bit screwdrivers supporting variety of hexagonal screws, and precision screwdriver.

Specification

●Case Dimension(mm)W x D x H:275 x 131 x 45
●Set Contents(piece):4
●SPQ(set):40