1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Card Loupe with LED (Part Number)

TRC HAND TOOL

Card Loupe with LED
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 641.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Card type that is compact for convenient storage in pockets.
· It has a 2x lens of 45 mm x 45 mm and 5x lens of Φ20 combined.
· As it has an LED, it can be used even in the dark.
[Applications]
· For General Inspections

Part Number
TCPL-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 641.08

TRC HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 2・5 Light presence With LED Light
Existence or non-existence of scale NA Lens Size(mm) 45X45 Thickness(mm) 9
Width(mm) 85 Depth(mm) 54 JAN Code 4989999360776
Trusco Code 478-9300 Mass(g) 31 Replacement Lamp Non-Replaceable
Power Supply Button buttery (CR2016) x 2 (Sold separately) Lens Material Acrylic

Please check the type/dimensions/specifications of the part TCPL-45 in the Card Loupe with LED series.