1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handheld Loupe with LED (Part Number)

TRC HAND TOOL

Handheld Loupe with LED
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,293.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopts a φ130 large lens for extremely good visibility.
· A large φ130 1.8x lens is integrated with a smaller 5x lens.
· As it has an LED, it can be used even in the dark.
[Applications]
· For General Inspections

Part Number
TL-130LED
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,293.68

TRC HAND TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 1.8・5 Light presence With LED Light
Existence or non-existence of scale NA Lens Size(mm) 130 Overall Length(mm) 260
Depth(mm) 150 Height(mm) 20 (Light Part 27) JAN Code 4989999360790
Trusco Code 478-9318 Mass(g) 225 Replacement Lamp Non-Replaceable
Power Supply AAA Batteries x 1 (Sold Separately) Lens Material Glass

Please check the type/dimensions/specifications of the part TL-130LED in the Handheld Loupe with LED series.