1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ferrite Polyamide Magnet 5 pc【5 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ferrite Polyamide Magnet 5 pc
  • Ferrite Polyamide Magnet 5 pc
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 360.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Features excellent climate resistance.
· It is resistant to water.
· Ferrite magnet is coated with polyamide.
[Applications]
· For whiteboard, management board, etc.

Part Number
TFP18-5-B
TFP18-5-GN
TFP18-5-R
TFP18-5-W
TFP18-5-Y
TFP30-5-B
TFP30-5-GN
TFP30-5-R
TFP30-5-W
TFP30-5-Y
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAdsorption Power
(N)
Color Thickness
(mm)
Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 360.95

MAGNET MATERIAL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6Blue9.5194989999354492489-446412/bag

฿ 360.95

MAGNET MATERIAL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6Green9.5194989999354515489-447212/bag

฿ 360.95

MAGNET MATERIAL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6Red9.5194989999354508489-448112/bag

฿ 360.95

MAGNET MATERIAL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6White9.5194989999354485489-449912/bag

฿ 360.95

MAGNET MATERIAL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 6Yellow9.5194989999354522489-450212/bag

฿ 582.31

MAGNET MATERIAL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 9Blue7.5314989999354546489-456124/Bag

฿ 582.31

MAGNET MATERIAL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 9Green7.5314989999354560489-457024/Bag

฿ 582.31

MAGNET MATERIAL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 9Red7.5314989999354553489-458824/Bag

฿ 582.31

MAGNET MATERIAL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 9White7.5314989999354539489-459624/Bag

฿ 582.31

MAGNET MATERIAL 1 Pack(s)

5 Pieces Per Package

1 Day(s) 9Yellow7.5314989999354577489-460024/Bag

Loading...

  1. 1

Basic Information

Product Type Ferrite Magnet Cap Presence NA Shape Round shape
The Number of each bag(piece) 5 Material: magnet Ferrite Magnet