(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Dimensional adjustments can be made with the adjustment screw provided.
· Can also be used to modify screw threads.
[Applications]
· Work materials: iron, light metals.
· For male threading.
Part Number |
---|
TKD-38PF1/4-19 |
TKD-38PF1/8-28 |
TKD-50PF1/2-14 |
TKD-50PF3/4-14 |
TKD-50PF3/8-19 |
TKD-63PF1-11 |
TKD-75PF11/2-11 |
TKD-75PF11/4-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Outer Diameter (mm) | Thickness (mm) | JAN Code | Trusco Code | Number of Teeth | Mass (g) | Material | Machining Thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,769.49 | CUTTING TOOL | 1 Piece(s) | 12 Day(s) | 1/4 | 38 | 14 | 4989999316926 | 480-6476 | 19 | 80 | Low Alloy Steel (SKS2) | Parallel screw for pipes PF/G | ||
฿ 2,065.79 | CUTTING TOOL | 1 Piece(s) | Same day | 1/8 | 38 | 14 | 4989999316919 | 480-6484 | 28 | 80 | Low Alloy Steel (SKS2) | Parallel screw for pipes PF/G | ||
฿ 2,850.00 | CUTTING TOOL | 1 Piece(s) | Same day | 1/2 | 50 | 16 | 4989999316940 | 480-6531 | 14 | 150 | Low Alloy Steel (SKS2) | Parallel screw for pipes PF/G | ||
฿ 2,850.00 | CUTTING TOOL | 1 Piece(s) | Same day | 3/4 | 50 | 16 | 4989999316957 | 480-6549 | 14 | 130 | Low Alloy Steel (SKS2) | Parallel screw for pipes PF/G | ||
฿ 2,850.00 | TRC CUTTING TOOL | 1 Piece(s) | 1 Day(s) | 3/8 | 50 | 16 | 4989999316933 | 480-6557 | 19 | 170 | Low Alloy Steel (SKS2) | Parallel screw for pipes PF/G | ||
฿ 8,245.00 | TRC CUTTING TOOL | 1 Piece(s) | 1 Day(s) | 1 | 63 | 19 | 4989999316964 | 480-6620 | 11 | 240 | Low Alloy Steel (SKS2) | Parallel screw for pipes PF/G | ||
฿ 15,990.00 ฿ 14,710.80 | TRC DIES | 1 Piece(s) | 1 Day(s) | 1 1/2 | 75 | 25 | 4989999513516 | 858-7620 | 11 | - | Low alloy steel (SKS2) | Parallel pipe thread PF G | ||
฿ 15,990.00 ฿ 14,710.80 | TRC DIES | 1 Piece(s) | 1 Day(s) | 1 1/4 | 75 | 25 | 4989999513523 | 858-7621 | 11 | - | Low alloy steel (SKS2) | Parallel pipe thread PF G |
Loading...
Screw Types | Parallel for Pipes | Tool Material Type | Alloy Steel | work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Die | Other Work Materials | Low carbon steel | Application | Male threading |
How can we improve?
How can we improve?