1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tap Set (for Unified Screw Threads / Coarse Type)【3 Pieces Per Package】 (Part Number)

Hand Tap Set (for Unified Screw Threads / Coarse Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 830.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
[Applications]
· Work materials: iron, light metals.

Part Number
T-HT1/2UNC13-S
T-HT1/4UNC20-S
T-HT1UNC8-S
T-HT3/4UNC10-S
T-HT3/8UNC16-S
T-HT5/8UNC11-S
T-HT5/16UNC18-S
T-HT7/8UNC9-S
T-HT7/16UNC14-S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Chamfer threads Hole type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Set Content Accuracy

฿ 2,308.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

1 Day(s) UNC1/213PFor through hole85429.07-4989999316681480-622113150Taper/Plug/BottomingJIS3 Grade

฿ 830.52

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

1 Day(s) UNC1/420PFor through hole622464.5-4989999316643480-62712055Taper/Plug/BottomingJIS3 Grade

฿ 10,631.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

1 Day(s) UNC18P-125602015224989999512793854-95988-Tip Middle TopJIS Grade 3

฿ 5,348.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

1 Day(s) UNC3/410P-10550141116.54989999513035854-962210450Tip Middle TopJIS Grade 3

฿ 1,460.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

12 Day(s) UNC3/816PFor through hole753575.5-4989999316667480-634416100Taper/Plug/BottomingJIS3 Grade

฿ 3,938.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

1 Day(s) UNC5/811P-954512.0913.54989999513141854-963311300Tip Middle TopJIS Grade 3

฿ 1,070.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

1 Day(s) UNC5/1618PFor through hole70306.15.0-4989999316650480-63951875Taper/Plug/BottomingJIS3 Grade

฿ 7,728.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

1 Day(s) UNC7/89P-11555171319.54989999513226854-96419540Tip Middle TopJIS Grade 3

฿ 1,914.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

1 Day(s) UNC7/1614PFor through hole803886-4989999316674480-644114145Taper/Plug/BottomingJIS3 Grade

Loading...

  1. 1

Basic Information

Screw Types unified Tool Material Type SKS work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Coating Y/N NA Other Work Materials Iron, Light metal
Material Low Alloy Steel (SKS)