(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
[Applications]
· Work materials: iron, light metals.
Part Number |
---|
T-HT1UNC8-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Chamfer threads | Hole type | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Number of Teeth | Mass (g) | Set Content | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,631.00 | TRC CUTTING TOOL | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | UNC1 | 8P | - | 125 | 60 | 20 | 15 | 22 | 4989999512793 | 854-9598 | 8 | - | Tip Middle Top | JIS Grade 3 |
Loading...
Screw Types | unified | Tool Material Type | SKS | work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Coating Y/N | NA | Other Work Materials | Iron, Light metal |
Material | Low Alloy Steel (SKS) |
Please check the type/dimensions/specifications of the part T-HT1UNC8-S in the Hand Tap Set (for Unified Screw Threads / Coarse Type) series.
Part Number |
---|
T-HT1/2UNC13-S |
T-HT1/4UNC20-S |
T-HT3/4UNC10-S |
T-HT3/8UNC16-S |
T-HT5/16UNC18-S |
T-HT5/8UNC11-S |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Chamfer threads | Hole type | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Number of Teeth | Mass (g) | Set Content | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,308.00 | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | UNC1/2 | 13P | For through hole | 85 | 42 | 9.0 | 7 | - | 4989999316681 | 480-6221 | 13 | 150 | Taper/Plug/Bottoming | JIS3 Grade | ||
฿ 830.52 | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | UNC1/4 | 20P | For through hole | 62 | 24 | 6 | 4.5 | - | 4989999316643 | 480-6271 | 20 | 55 | Taper/Plug/Bottoming | JIS3 Grade | ||
฿ 5,348.00 | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | UNC3/4 | 10P | - | 105 | 50 | 14 | 11 | 16.5 | 4989999513035 | 854-9622 | 10 | 450 | Tip Middle Top | JIS Grade 3 | ||
฿ 1,460.00 | 1 Pack(s) | 3 Pieces Per Package | 12 Day(s) | UNC3/8 | 16P | For through hole | 75 | 35 | 7 | 5.5 | - | 4989999316667 | 480-6344 | 16 | 100 | Taper/Plug/Bottoming | JIS3 Grade | ||
฿ 1,070.00 | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | UNC5/16 | 18P | For through hole | 70 | 30 | 6.1 | 5.0 | - | 4989999316650 | 480-6395 | 18 | 75 | Taper/Plug/Bottoming | JIS3 Grade | ||
฿ 3,938.00 | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | UNC5/8 | 11P | - | 95 | 45 | 12.0 | 9 | 13.5 | 4989999513141 | 854-9633 | 11 | 300 | Tip Middle Top | JIS Grade 3 |
How can we improve?
How can we improve?