1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tap Set (for Whitworth Screws / SKS)【1-3 Pieces Per Package】 (Part Number)

Hand Tap Set (for Whitworth Screws / SKS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 553.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
· Tungsten hand tap set.
[Applications]
· Work materials: iron, light metals.

Part Number
T-HT1/2W12-S
T-HT1/4W20-S
T-HT1/8W40-S
T-HT1W8-S
T-HT3/4W10-S
T-HT3/8W16-S
T-HT3/16W24-S
T-HT5/8W11-S
T-HT5/16W18-S
T-HT7/8W9-S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Pitch
(mm)
Tool Material Type Hole type Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Material Set Content Accuracy

฿ 1,645.00

TRC CUTTING TOOL 1 Piece(s) 10 Day(s) W1/212Alloy SteelFor through hole-----4989999316483480-625512Low Alloy Steel (SKS)Taper/Plug/BottomingJIS3 Grade

฿ 700.30

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) W1/420Alloy SteelFor through hole-----4989999316452480-630120Low Alloy Steel (SKS)Taper/Plug/BottomingJIS3 Grade

฿ 553.89

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) W1/840Alloy SteelFor through hole-----4989999316438480-631040Low Alloy Steel (SKS)Taper/Plug/BottomingJIS3 Grade

฿ 9,956.00

CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

1 Day(s) W1-SKS-125602015224989999512854854-96048-Tip Middle TopJIS Grade 3

฿ 5,273.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

12 Day(s) W3/4-SKS-10550141116.54989999513097854-962810-Tip Middle TopJIS Grade 3

฿ 1,161.00

TRC CUTTING TOOL 1 Piece(s) 10 Day(s) W3/816Alloy SteelFor through hole-----4989999316476480-637916Low Alloy Steel (SKS)Taper/Plug/BottomingJIS3 Grade

฿ 585.50

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) W3/1616Alloy SteelFor through hole-----4989999316445480-632816Low Alloy Steel (SKS)Taper/Plug/BottomingJIS3 Grade

฿ 3,190.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

1 Day(s) W5/8-SKS-954512.0913.54989999513202854-963911-Tip Middle TopJIS Grade 3

฿ 857.26

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) W5/1618Alloy SteelFor through hole-----4989999316469480-642518Low Alloy Steel (SKS)Taper/Plug/BottomingJIS3 Grade

฿ 7,028.00

TRC CUTTING TOOL 1 Pack(s)

3 Pieces Per Package

1 Day(s) W7/8-SKS-11555171319.54989999513288854-96479-Tip Middle TopJIS Grade 3

Loading...

  1. 1

Basic Information

Screw Types Whitworth work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Hand Tap
Coating Y/N NA Other Work Materials Iron, Light metal