(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
· Tungsten hand tap set.
[Applications]
· Work materials: iron, light metals.
Part Number |
---|
T-HT1W8-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Tool Material Type | Hole type | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Number of Teeth | Material | Set Content | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,956.00 | CUTTING TOOL | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | W1 | - | SKS | - | 125 | 60 | 20 | 15 | 22 | 4989999512854 | 854-9604 | 8 | - | Tip Middle Top | JIS Grade 3 |
Loading...
Screw Types | Whitworth | work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Hand Tap |
---|---|---|---|---|---|
Coating Y/N | NA | Other Work Materials | Iron, Light metal |
Please check the type/dimensions/specifications of the part T-HT1W8-S in the Hand Tap Set (for Whitworth Screws / SKS) series.
Part Number |
---|
T-HT1/2W12-S |
T-HT1/4W20-S |
T-HT1/8W40-S |
T-HT3/16W24-S |
T-HT3/4W10-S |
T-HT3/8W16-S |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Tool Material Type | Hole type | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Number of Teeth | Material | Set Content | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,645.00 | 1 Piece(s) | 10 Day(s) | W1/2 | 12 | Alloy Steel | For through hole | - | - | - | - | - | 4989999316483 | 480-6255 | 12 | Low Alloy Steel (SKS) | Taper/Plug/Bottoming | JIS3 Grade | |||
฿ 700.30 | 1 Piece(s) | 1 Day(s) | W1/4 | 20 | Alloy Steel | For through hole | - | - | - | - | - | 4989999316452 | 480-6301 | 20 | Low Alloy Steel (SKS) | Taper/Plug/Bottoming | JIS3 Grade | |||
฿ 553.89 | 1 Piece(s) | 1 Day(s) | W1/8 | 40 | Alloy Steel | For through hole | - | - | - | - | - | 4989999316438 | 480-6310 | 40 | Low Alloy Steel (SKS) | Taper/Plug/Bottoming | JIS3 Grade | |||
฿ 585.50 | 1 Piece(s) | 1 Day(s) | W3/16 | 16 | Alloy Steel | For through hole | - | - | - | - | - | 4989999316445 | 480-6328 | 16 | Low Alloy Steel (SKS) | Taper/Plug/Bottoming | JIS3 Grade | |||
฿ 5,273.00 | 1 Pack(s) | 3 Pieces Per Package | 12 Day(s) | W3/4 | - | SKS | - | 105 | 50 | 14 | 11 | 16.5 | 4989999513097 | 854-9628 | 10 | - | Tip Middle Top | JIS Grade 3 | ||
฿ 1,161.00 | 1 Piece(s) | 10 Day(s) | W3/8 | 16 | Alloy Steel | For through hole | - | - | - | - | - | 4989999316476 | 480-6379 | 16 | Low Alloy Steel (SKS) | Taper/Plug/Bottoming | JIS3 Grade |
How can we improve?
How can we improve?