(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Underground irrigation faucet nipple set

Underground irrigation faucet nipple set

You can add up to 6 items to the comparison list.

Loading...

Specifications of G075

  • Product Type
    Related Components
  • Height (mm)
    95
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373004824
  • Trusco Code
    375-4014
  • Mass((g)/set)
    57 g/set
  • Material
    ABS Resin
  • Specifications
    Compatible Faucet Size: Coupling with Nominal Diameter of 13 and G1/2 parallel screw for pipes
Part Number
G075
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 388.42

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    95
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373004824
  • Trusco Code
    375-4014
  • Mass((g)/set)
    57 g/set
  • Material
    ABS Resin
  • Specifications
    Compatible Faucet Size: Coupling with Nominal Diameter of 13 and G1/2 parallel screw for pipes

Product Description

[Features]
· Connects a hose to an underground sprinkler head. Connects a hose by using the supplied connector.
· The nipple part rotates 360 degrees.
[Applications]
· For connecting hoses to faucets.

Specifications of G075

  • Product Type
    Related Components
  • Height (mm)
    95
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373004824
  • Trusco Code
    375-4014
  • Mass((g)/set)
    57 g/set
  • Material
    ABS Resin
  • Specifications
    Compatible Faucet Size: Coupling with Nominal Diameter of 13 and G1/2 parallel screw for pipes
Part Number
G075
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 388.42

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1