(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Underground irrigation faucet nipple

Underground irrigation faucet nipple

You can add up to 6 items to the comparison list.

Loading...

Specifications of G076

  • Product Type
    Related Components
  • Height (mm)
    70
  • JAN Code
    4975373004831
  • Trusco Code
    375-4022
  • Mass((g)/set)
    18g
  • Material
    ABS Resin
  • Conforming connector
    G079・G079SH・G096・G099・G124・G125・G310・G321
Part Number
G076
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 239.06

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    70
  • JAN Code
    4975373004831
  • Trusco Code
    375-4022
  • Mass((g)/set)
    18g
  • Material
    ABS Resin
  • Conforming connector
    G079・G079SH・G096・G099・G124・G125・G310・G321

Product Description

[Features]
· Connects a hose to an underground sprinkler head.
[Applications]
· For connecting hoses to faucets.

Specifications of G076

  • Product Type
    Related Components
  • Height (mm)
    70
  • JAN Code
    4975373004831
  • Trusco Code
    375-4022
  • Mass((g)/set)
    18g
  • Material
    ABS Resin
  • Conforming connector
    G079・G079SH・G096・G099・G124・G125・G310・G321
Part Number
G076
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 239.06

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1