(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Faucet Nipple Height (mm) 52/58

Faucet Nipple Height (mm) 52/58

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of G044FJ

  • Product Type
    Related Components
  • Height (mm)
    58
  • JAN Code
    4975373000444
  • Trusco Code
    337-6737
  • Mass((g)/set)
    45g
  • Material
    ABS Resin
  • Compatible Faucet Tap Outer Diameter
    21~25mm
  • Conforming connector
    All Types of Takagi Connectors
Part Number
G044FJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 242.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    58
  • JAN Code
    4975373000444
  • Trusco Code
    337-6737
  • Mass((g)/set)
    45g
  • Material
    ABS Resin
  • Compatible Faucet Tap Outer Diameter
    21~25mm
  • Conforming connector
    All Types of Takagi Connectors

Product Description

[Features]
・Double tightening by water pressure and set screws eliminates the risk of leakage and dislodgement
・Suitable for large diameter round faucets (21 to 25 mm outside diameter)
[Application]
・Connecting the hose to a large diameter round tap

Specifications of G044FJ

  • Product Type
    Related Components
  • Height (mm)
    58
  • JAN Code
    4975373000444
  • Trusco Code
    337-6737
  • Mass((g)/set)
    45g
  • Material
    ABS Resin
  • Compatible Faucet Tap Outer Diameter
    21~25mm
  • Conforming connector
    All Types of Takagi Connectors
Part Number
G044FJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 242.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●SPQ(piece):10
●Compatible Connector: All Types of Takagi Connectors

Materials

●ABS Resin