(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
G-405 |
G-410 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hose Length (mm) | JAN Code | Trusco Code | Mass ((g)/set) |
---|---|---|---|---|---|---|---|---|---|
฿ 663.00 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | 5000(5m) | 4975373011921 | 320-3921 | 329g | ||
฿ 848.59 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | 10000(10m) | 4975373011938 | 320-3930 | 600g |
[Features]
· Parts on both ends are threaded, allowing products to be connected to each other. (Maximum extension of 15 m)
· A connector is required to connect to a hose.
[Applications]
· Lawns, flowerbeds.
Part Number |
---|
G-405 |
G-410 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hose Length (mm) | JAN Code | Trusco Code | Mass ((g)/set) |
---|---|---|---|---|---|---|---|---|---|
฿ 663.00 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | 5000(5m) | 4975373011921 | 320-3921 | 329g | ||
฿ 848.59 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | 10000(10m) | 4975373011938 | 320-3930 | 600g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?