- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Metal Head Pulse Sprinkler (3/4 Part & Full)
Specifications of G398
-
- Product Type
- Sprinkler
-
- Nozzle Outlet Diameter (mm)
- 4.8
-
- Mounting Screw
- R3/4
-
- JAN Code
- 4975373011501
-
- Trusco Code
- 381-4203
-
- Mass((g)/set)
- 708g
-
- Material
- Brass
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,286.00
|
SPRINKLER SUPPLIES
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Product Type
- Sprinkler
-
- Nozzle Outlet Diameter (mm)
- 4.8
-
- Mounting Screw
- R3/4
-
- JAN Code
- 4975373011501
-
- Trusco Code
- 381-4203
-
- Mass((g)/set)
- 708g
-
- Material
- Brass
Product Description
[Features]
· Highly durable metal-type sprinkler.
· Can disperse water in a circle and in sectors.
[Applications]
· For sprinkling
Specifications of G398
-
- Product Type
- Sprinkler
-
- Nozzle Outlet Diameter (mm)
- 4.8
-
- Mounting Screw
- R3/4
-
- JAN Code
- 4975373011501
-
- Trusco Code
- 381-4203
-
- Mass((g)/set)
- 708g
-
- Material
- Brass
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,286.00
|
SPRINKLER SUPPLIES
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?