- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Metal Threaded Faucet Nipple L
Specifications of G313
-
- Product Type
- Related Components
-
- Height (mm)
- 35
-
- JAN Code
- 4975373018722
-
- Trusco Code
- 381-4165
-
- Mass((g)/set)
- 57g
-
- Material
- Brass
-
- Compatible Faucet Tap Outer Diameter
- G3/4
-
- Conforming connector
- G079・G079SH・G096・G099・G124・G125・G310・G321
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 395.07
|
SPRINKLER SUPPLIES
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Product Type
- Related Components
-
- Height (mm)
- 35
-
- JAN Code
- 4975373018722
-
- Trusco Code
- 381-4165
-
- Mass((g)/set)
- 57g
-
- Material
- Brass
-
- Compatible Faucet Tap Outer Diameter
- G3/4
-
- Conforming connector
- G079・G079SH・G096・G099・G124・G125・G310・G321
Product Description
[Features]
· Faucet nipple with a high-quality plating finish.
· Conforms to G3/4 size threaded faucets.
[Applications]
· For connecting hoses to faucets
Specifications of G313
-
- Product Type
- Related Components
-
- Height (mm)
- 35
-
- JAN Code
- 4975373018722
-
- Trusco Code
- 381-4165
-
- Mass((g)/set)
- 57g
-
- Material
- Brass
-
- Compatible Faucet Tap Outer Diameter
- G3/4
-
- Conforming connector
- G079・G079SH・G096・G099・G124・G125・G310・G321
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 395.07
|
SPRINKLER SUPPLIES
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?