(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Reel, Aurora NANO

Hose Reel, Aurora NANO

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,812.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RM110FJ
RM215FJ
RM220FJ
RM330FJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Hose Length (mm) Internal x external diameter (mm) Width
(mm)
Depth
(mm)
Compatible Hose Inner Diameter
(mm)
Compatible Hose Length
(m)
JAN Code Trusco Code Mass
((g)/set)

฿ 1,812.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 254 10000(10m) 7.5×11 117 280 7.5 10 4975373023566 355-8665 1.95kg

฿ 2,131.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 302 15000(15m) 7.5×11 168 343 7.5 15 4975373023580 355-8673 2.83kg

฿ 2,425.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 302 20000(20m) 7.5×11 168 343 7.5 20 4975373023603 355-8681 2.83kg

฿ 3,173.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 341 30000(30m) 9.0×11 184 383 9 30 4975373026017 375-4073 4.89kg

Basic Specifications

  • Product Type
    Watering tool
  • Max Operating Pressure (MPa)
    0.7
  • Color
    Blue
  • Compatible Hose Outer Diameter(mm)
    11
  • Material
    Main Body: Polypropylene (PP); Hose: Polyvinyl Chloride (PVC)
  • Faucet-side hose length(m)
    1.5 (With one-touch faucet)
  • Specifications
    With easy carry handle. Nozzle: with quick release.

Product Description

[Features]
· The hose has been algae-proofed to stop it from getting dirty.
· Compact nozzle type that can be easily operated one-handed by using a lever.
[Applications]
· Watering gardens, cleaning, etc.
· Optimal for work sites where the hose needs to be carried and moved around. (Equipped with carry handle as standard)

Part Number
RM110FJ
RM215FJ
RM220FJ
RM330FJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Hose Length (mm) Internal x external diameter (mm) Width
(mm)
Depth
(mm)
Compatible Hose Inner Diameter
(mm)
Compatible Hose Length
(m)
JAN Code Trusco Code Mass
((g)/set)

฿ 1,812.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 254 10000(10m) 7.5×11 117 280 7.5 10 4975373023566 355-8665 1.95kg

฿ 2,131.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 302 15000(15m) 7.5×11 168 343 7.5 15 4975373023580 355-8673 2.83kg

฿ 2,425.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 302 20000(20m) 7.5×11 168 343 7.5 20 4975373023603 355-8681 2.83kg

฿ 3,173.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 341 30000(30m) 9.0×11 184 383 9 30 4975373026017 375-4073 4.89kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compact design which does not take space.

Specification

●Tap Side Hose Length: 1.5m(with tap nipple)
●With handle for carrying
●Nozzle: One-touch Mounting

Materials

●Main Body: Polypropylene(PP) 
●Hose: Vinyl Chloride(PVC)