(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Reel, Aurora BOXY Twister

Hose Reel, Aurora BOXY Twister

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,803.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RC220TNB
RC330TNB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Hose Length (mm) Width
(mm)
Depth
(mm)
Compatible Hose Length
(m)
JAN Code Trusco Code Mass
((g)/set)

฿ 2,803.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 397 20000(20m) 254 375 20 4975373035149 453-6096 4.81kg

฿ 3,447.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 430 30000(30m) 282 410 30 4975373035156 453-6100 6.12kg

Basic Specifications

  • Product Type
    Watering tool
  • Max Operating Pressure (MPa)
    0.7
  • Internal x external diameter (mm)
    12×16.5
  • Compatible Hose Inner Diameter(mm)
    12
  • Compatible Hose Outer Diameter(mm)
    16.5
  • Material
    Main Body: Polypropylene (PP); Hose: Polyvinyl Chloride (PVC)
  • Faucet-side hose length(m)
    1.2 (With one-touch faucet)
  • Specifications
    With a cover. Nozzle: Single-action installation.

Product Description

Sprinkler
Materials: main body: Polypropylene (PP); Hose: Anti-algae PVC

Part Number
RC220TNB
RC330TNB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Hose Length (mm) Width
(mm)
Depth
(mm)
Compatible Hose Length
(m)
JAN Code Trusco Code Mass
((g)/set)

฿ 2,803.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 397 20000(20m) 254 375 20 4975373035149 453-6096 4.81kg

฿ 3,447.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 430 30000(30m) 282 410 30 4975373035156 453-6100 6.12kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With the detachable cover protecting the hose from the sun.

Specification

●Compatible Hose(mm) Inner Diameter x Outer Diameter:12 x 16.5
●Tap Side Hose Length: 1.2m(with tap nipple)

Materials

●Main Body: Polypropylene(PP)
●Hose: Vinyl Chloride(PVC) Algaproof Specification