(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Joint L Type Connector

Hose Joint L Type Connector

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of G069SH

  • Product Type
    Related Components
  • Height (mm)
    69
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • JAN Code
    4975373026055
  • Trusco Code
    381-3932
  • Mass((g)/set)
    59g
  • Material
    ABS Resin
  • Compatible Nipple
    All Types of Takagi Nipples
Part Number
G069SH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 299.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    69
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • JAN Code
    4975373026055
  • Trusco Code
    381-3932
  • Mass((g)/set)
    59g
  • Material
    ABS Resin
  • Compatible Nipple
    All Types of Takagi Nipples

Product Description

[Features]
· The connector is bent 90 degrees, allowing the hose angle to be changed to 90 degrees.
· Connector for single-action connection of slim hoses to nipples.
[Applications]
· For connecting hoses to nipples.

Specifications of G069SH

  • Product Type
    Related Components
  • Height (mm)
    69
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • JAN Code
    4975373026055
  • Trusco Code
    381-3932
  • Mass((g)/set)
    59g
  • Material
    ABS Resin
  • Compatible Nipple
    All Types of Takagi Nipples
Part Number
G069SH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 299.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●SPQ(piece):10
●Compatible Nipple: All Sort of TAKAGI Nipples

Materials

●ABS Resin