(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-way hose joint w/ valve

Three-way hose joint w/ valve

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of G-098

  • Product Type
    Related Components
  • Height (mm)
    110
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000987
  • Trusco Code
    361-1574
  • Mass((g)/set)
    105g
  • Material
    ABS Resin, Polyacetal
  • Specifications
    With valve
Part Number
G-098
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 643.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    110
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000987
  • Trusco Code
    361-1574
  • Mass((g)/set)
    105g
  • Material
    ABS Resin, Polyacetal
  • Specifications
    With valve

Product Description

[Features]
· Includes a switching valve to select whether water passes through or is stopped.
· Can divert water in 2 directions.
· Conforms to hoses with an internal diameter of 12 to 15 mm.

Specifications of G-098

  • Product Type
    Related Components
  • Height (mm)
    110
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000987
  • Trusco Code
    361-1574
  • Mass((g)/set)
    105g
  • Material
    ABS Resin, Polyacetal
  • Specifications
    With valve
Part Number
G-098
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 643.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Compatible Hose(mm) Inner Diameter x Outer Diameter:12 to 15 x 21
●Height(mm):110
●SPQ(piece):5
●With cock

Materials

●ABS Resin
●Polyacetate