(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap hose joint w/ valve

Snap hose joint w/ valve

You can add up to 6 items to the comparison list.

Loading...

Specifications of G038

  • Product Type
    Related Components
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000383
  • Trusco Code
    381-3843
  • Mass((g)/set)
    88g
  • Material
    ABS Resin
  • Height when connector is connected(mm)
    148
  • Specifications
    With Connector
Part Number
G038
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 540.77

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000383
  • Trusco Code
    381-3843
  • Mass((g)/set)
    88g
  • Material
    ABS Resin
  • Height when connector is connected(mm)
    148
  • Specifications
    With Connector

Product Description

[Features]
· Connects hoses to each other in a single action and includes a spigot to allow water to be passed through or stopped. Eliminates hose twisting.
[Applications]
· For connecting hoses together.

Specifications of G038

  • Product Type
    Related Components
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000383
  • Trusco Code
    381-3843
  • Mass((g)/set)
    88g
  • Material
    ABS Resin
  • Height when connector is connected(mm)
    148
  • Specifications
    With Connector
Part Number
G038
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 540.77

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1