(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Garden Shimidasu - Oozing Water Hose

Garden Shimidasu - Oozing Water Hose

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,832.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G450BK05
G450BK10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Length (mm) JAN Code Trusco Code Mass
((g)/set)

฿ 1,832.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 5000(5m) 4975373028486 381-4211 0.9kg

฿ 3,000.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 10000(10m) 4975373028493 381-4220 1.7kg

Basic Specifications

  • Product Type
    Watering tool
  • Internal x external diameter (mm)
    15×22
  • Material
    ABS Resin
  • Specifications
    Standard Exudation Per 1 m: 100 ml to 500 ml/Minute

Product Description

[Features]
· Hose made of special rubber. Water slowly seeps out from the hose surface.
· There is little difference in the volume of water discharged from the water source and from the hose end, allowing for uniform watering.
· Optimal for plants such as roses that need to be watered down to their roots.
[Applications]
· For sprinkling

Part Number
G450BK05
G450BK10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Length (mm) JAN Code Trusco Code Mass
((g)/set)

฿ 1,832.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 5000(5m) 4975373028486 381-4211 0.9kg

฿ 3,000.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 10000(10m) 4975373028493 381-4220 1.7kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With a special rubber hose, water seeps slowly from the hose surface.

Specification

●Hose Size(inner diameter x outer diameter): 15 x 22mm
●Standard Amount of Oozing Out Per Meter: 100ml to 500ml/min

Materials

●ABS Resin

Warning

●Connector(sold separately) is required for connection with the hose.