(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
R200FJA |
R300FJA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Width (mm) |
Depth (mm) |
JAN Code | Trusco Code | Mass ((g)/set) |
Winding Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,729.84 |
SPRINKLER SUPPLIES | 1 Piece(s) | 12 Day(s) | 295 | 320 | 310 | 4975373003568 | 431-3721 | 1.37kg | 15 | ||
฿ 2,040.82 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | 340 | 358 | 361 | 4975373003520 | 431-3739 | 1.73kg | 25 |
[Features]
· Aurora Alpha reel-only product.
[Applications]
· For watering.
Part Number |
---|
R200FJA |
R300FJA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Width (mm) |
Depth (mm) |
JAN Code | Trusco Code | Mass ((g)/set) |
Winding Length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,729.84 |
SPRINKLER SUPPLIES | 1 Piece(s) | 12 Day(s) | 295 | 320 | 310 | 4975373003568 | 431-3721 | 1.37kg | 15 | ||
฿ 2,040.82 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | 340 | 358 | 361 | 4975373003520 | 431-3739 | 1.73kg | 25 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?