(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanitary hose (for low pressure use)

Sanitary hose (for low pressure use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 628.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-25-10
SH-25-20
SH-25-30
SH-32-10
SH-32-20
SH-32-30
SH-40-10
SH-40-20
SH-40-30
SH-50-10
SH-50-20
SH-50-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max Operating Pressure (MPa) Hose Length (mm) Internal x external diameter (mm) JAN Code Trusco Code Mass
(kg)

฿ 972.70

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 0.7 10000(10m) 26×29.0 4897016550751 291-0187 1.88

฿ 1,945.40

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 0.7 20000(20m) 26×29.0 4897016550744 291-0195 3.62

฿ 2,918.73

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 0.7 30000(30m) 26×29.0 4897016550737 291-0209 5.41

฿ 732.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 0.7 10000(10m) 33×35.9 4897016550782 291-0233 2.23

฿ 1,465.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 0.7 20000(20m) 33×35.9 4897016550775 291-0241 4.36

฿ 2,197.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 0.7 30000(30m) 33×35.9 4897016550768 291-0250 6.51

฿ 628.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 0.5 10000(10m) 41×43.5 4897016550812 291-0284 2.30

฿ 1,252.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 0.5 20000(20m) 41×43.5 4897016550805 291-0292 4.47

฿ 1,881.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 0.5 30000(30m) 41×43.5 4897016550799 291-0306 6.69

฿ 678.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 0.45 10000(10m) 53×55.6 4897016550898 291-0331 3.00

฿ 1,356.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 0.45 20000(20m) 53×55.6 4897016550881 291-0349 5.84

฿ 2,039.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 0.45 30000(30m) 53×55.6 4897016550874 291-0357 8.75

Basic Specifications

  • Product Type
    Watering tool
  • Operating Temperature Range(°C)
    -10 – 60
  • Material
    Chemical fiber and soft vinyl chloride
Part Number
SH-25-10
SH-25-20
SH-25-30
SH-32-10
SH-32-20
SH-32-30
SH-40-10
SH-40-20
SH-40-30
SH-50-10
SH-50-20
SH-50-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max Operating Pressure (MPa) Hose Length (mm) Internal x external diameter (mm) JAN Code Trusco Code Mass
(kg)

฿ 972.70

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 0.7 10000(10m) 26×29.0 4897016550751 291-0187 1.88

฿ 1,945.40

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 0.7 20000(20m) 26×29.0 4897016550744 291-0195 3.62

฿ 2,918.73

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 0.7 30000(30m) 26×29.0 4897016550737 291-0209 5.41

฿ 732.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 0.7 10000(10m) 33×35.9 4897016550782 291-0233 2.23

฿ 1,465.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 0.7 20000(20m) 33×35.9 4897016550775 291-0241 4.36

฿ 2,197.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 0.7 30000(30m) 33×35.9 4897016550768 291-0250 6.51

฿ 628.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 0.5 10000(10m) 41×43.5 4897016550812 291-0284 2.30

฿ 1,252.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 0.5 20000(20m) 41×43.5 4897016550805 291-0292 4.47

฿ 1,881.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 0.5 30000(30m) 41×43.5 4897016550799 291-0306 6.69

฿ 678.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 0.45 10000(10m) 53×55.6 4897016550898 291-0331 3.00

฿ 1,356.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 0.45 20000(20m) 53×55.6 4897016550881 291-0349 5.84

฿ 2,039.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 0.45 30000(30m) 53×55.6 4897016550874 291-0357 8.75

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Drainage work and temporary water sending/draining work in places with little height difference.

Specification

●SPQ(roll):1
●Working Temperature Range: -10 to 60°C

Materials

●Chemical Fiber and Soft PVC