1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Binoculars (Waterproof, High Grade Type, 8 Times Zoom) (Part Number)

SGF HIGHGRADE 8X BINOCULAR

Binoculars (Waterproof, High Grade Type, 8 Times Zoom)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·High-performance military 8x binoculars that realize portability and durability.
·Completely waterproof design.
·Compactness is achieved by adopting a Tele-Photo type lens configuration.
·Magnesium alloy is used for the main body, achieving both light weight and high durability.
·Built-in 100/100 mil scale.
·8x magnification, 32 mm lens diameter, 16 brightness
[Applications]
· For viewing and inspecting people, places and things that are difficult to see at a distance.
· Typically used for watching sports, theater and concerts, bird-watching, nature-watching and star-gazing.

Part Number
TACMS832
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,497.00

SGF HIGHGRADE 8X BINOCULAR 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Binoculars Magnification(x) 8 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) 32 Actual Field of View(°) 7.5
Width x depth x total height(mm) 116×129×53 Shortest Focusing Distance(cm) Approx. 250 Material Body: Magnesium Alloy/Rubber, Lens: Optical Glass (Full multi-coating)
JAN Code 0793139630520 Trusco Code 490-6578 Mass(g) 560
Specifications 1,000 m visual field: 131.1 m

Please check the type/dimensions/specifications of the part TACMS832 in the Binoculars (Waterproof, High Grade Type, 8 Times Zoom) series.