1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Binoculars (8x, Brightness 16) (Part Number)

SGF WATERPROOF 8X BINOCULAR

Waterproof Binoculars (8x, Brightness 16)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,391.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The 8x magnification binoculars boast high resolution and transparency thanks to a unique, brand-new optic design and multilayer coating.
· Glass fiber filled polycarbonate resin has been used for the body, achieving both a lighter weight and robustness.
· As it is completely waterproof, it is also ideal for use in sudden rain or near water during outdoors leisure.
· 8x magnification, lens aperture 32 mm, brightness 16, waterproof type
[Applications]
· To observe or confirm distant objects or places.
· For closer viewing of people, animals, building, plants, etc., visible with the naked eye.
· Generally for watching sports, drama, concerts, birds, nature, or stars.

Part Number
S2BL832 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,391.00

฿ 11,564.52

SGF WATERPROOF 8X BINOCULAR 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Binoculars Magnification(x) 8 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) 32 Actual Field of View(°) 7.5
Width x depth x total height(mm) 127×138×53 Material Body: Polycarbonate Resin/Elastomer Resin, Lens: Optical Glass (Full multi/phase coating) JAN Code 0793139230089
Trusco Code 483-6693 Mass(g) 482 Specifications 1,000 m visual field: 131.1 m

Please check the type/dimensions/specifications of the part S2BL832 in the Waterproof Binoculars (8x, Brightness 16) series.