1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop Scale, Ranger 3000 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-speed, stable display within 1 second.
· Installed with a built-in buzzer and LED (yellow/green/red) display.
· Large, clearly visible LED display.
· Extremely sturdy design.
· Ideal for check weighing.
· Equipped as standard with a built-in rechargeable type battery.
· Underfloor hooks are provided as an option.
· Equipped with a wide range of applications to support a broad range of needs.
[Applications]
· Weight, Quantity, %, Check, Check/Quantity, Check/Percent, Cumulative, Animal, Hold Display, Underfloor Weighing

Part Number
R31PE3
R31PE6
R31PE15
R31PE30
R31PE1502
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Trusco Code

฿ 999,999,999.00

OHU DIGITAL PLATFORM SCALES 1 Piece(s) Quote 30000.1479-5989

฿ 999,999,999.00

OHU DIGITAL PLATFORM SCALES 1 Piece(s) Quote 60000.2479-6004

฿ 999,999,999.00

OHU DIGITAL PLATFORM SCALES 1 Piece(s) Quote 150000.5479-5962

฿ 999,999,999.00

OHU DIGITAL PLATFORM SCALES 1 Piece(s) Quote 300001479-5997

฿ 999,999,999.00

OHU DIGITAL PLATFORM SCALES 1 Piece(s) Quote 15000.05479-5971

Loading...

  1. 1

Basic Information

Main applications Weighing instrument Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible None PC Connection Function No (Cannot be connected) Measurement Plate Dimensions D(mm) 225
Measurement Plate Dimensions W(mm) 300 Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function None
Testing Not applicable Sensor System Load Cell System Power Supply 100-240 V AC Adapter (attached), Internal Rechargeable Battery (standard equipment)
Mass(kg) 4.2