(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Cabin (K Type)

Plastic Cabin (K Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 34,620.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KN-B SALE
KS-B SALE
KSS-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Dimensions When Installed: Opening x Depth
(mm)
JAN Code Trusco Code

฿ 45,229.00

฿ 39,982.44

LFE PLA-CABIN K TYPE 1 Piece(s) 40 Day(s) 1500×570×670 15000 1410×520 - 246-2087

฿ 36,358.00

฿ 32,140.47

LFE PLA-CABIN K TYPE 1 Piece(s) 40 Day(s) 1350×570×670 14000 1260×520 4515253000302 246-2061

฿ 34,620.00

฿ 30,604.08

LFE PLA-CABIN K TYPE 1 Piece(s) 40 Day(s) 1180×570×670 13000 1090×520 - 246-2044

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case color
    Blue
  • Cylinder lock
    Mountable (sold separately)
  • Material
    Glass Fiber Reinforced Plastic (FRP)

Product Description

[Features]
· The taller one is a universal type that can be stored inside.
· It can also be stored in-vehicle.

Part Number
KN-B SALE
KS-B SALE
KSS-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Dimensions When Installed: Opening x Depth
(mm)
JAN Code Trusco Code

฿ 45,229.00

฿ 39,982.44

LFE PLA-CABIN K TYPE 1 Piece(s) 40 Day(s) 1500×570×670 15000 1410×520 - 246-2087

฿ 36,358.00

฿ 32,140.47

LFE PLA-CABIN K TYPE 1 Piece(s) 40 Day(s) 1350×570×670 14000 1260×520 4515253000302 246-2061

฿ 34,620.00

฿ 30,604.08

LFE PLA-CABIN K TYPE 1 Piece(s) 40 Day(s) 1180×570×670 13000 1090×520 - 246-2044

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The taller one is a versatile type that can be stored in the back.
●On-board storage is also possible.

Specification

●Color:Blue
●Cylinder Lock(sold separately):Installable
●SPQ(piece):1

Materials

●Main Body: Glass Fiber Reinforced Plastic(FRP)