1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure ALA (Mini Measuring Tape) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tape Measure ALA (Mini Measuring Tape)
  • Tape Measure ALA (Mini Measuring Tape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 519.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Automatic lock type where tape stops when pulled out.
· Compact and conveniently portable.
[Applications]
· For general measurement.

Part Number
ALA0820S
ASK0820R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Color JAN Code Trusco Code

฿ 739.14

HRK MEASURING TAPE 1 Piece(s) Same day Tape: Stainless SteelSilver4954771025044484-1441

฿ 519.63

HRK MEASURING TAPE 1 Piece(s) 1 Day(s) Tape: steelRed4954771049019484-1450

Loading...

  1. 1

Basic Information

Length(m) 2 Tape Width(mm) 8 Scale Indicator One side
Standard JIS1 Grade Product Type Main Body Pitch 455 mm pitch display
Lock function Yes (Auto Lock) Mass(g) 52 Specifications Movement Claw