1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Buried Cable Detector, Analog Type (Part Number)

GMN BURIED LINE LOCATOR

Buried Cable Detector, Analog Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 144,520.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Enables finding wiring paths from dry wires to high-voltage live wires.
· Select from 3 transmission methods: direct method, indirect method and clamp method.
[Applications]
· Easily detects light and heavy electrical lines as well as steel pipe positions and depth.
· Specify the target wire from multiple cables.

Part Number
501 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 144,520.68

฿ 104,893.11

GMN BURIED LINE LOCATOR 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electroscope DC Voltage(V) 0–500 Alternating Current Voltage(V) 0~240
Width(mm) 100 (Transmitter), 70 (Receiver) Depth(mm) 76 (Transmitter), 45 (Receiver) Height(mm) 76 (Transmitter), 840 (Receiver)
Search Distance(km) 2 Search Depth(m) 4 Trusco Code 480-8541
Mass(g) 1500 Accessory Transmission Clamp, 2 Lead Wires with Clips, Built-in Antenna Case, Grounding Rod Power Supply Transmitter: 4 Alkaline AA Batteries; Receiver: One Stacked 9 V (006P) Dry Cell (Included)

Please check the type/dimensions/specifications of the part 501 in the Buried Cable Detector, Analog Type series.