1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Wire Inspection Machine Probe Set, Tone Probe Set (Part Number)

GMN ADVANCED TONE

Core Wire Inspection Machine Probe Set, Tone Probe Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,067.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard model capable of contactless core wire testing.
[Applications]
· For telephone line and dry cable core wires.
· Conductivity check
· Long-Distance Phone Power Supply
· L1/L2 polarity check

Part Number
701K-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,067.78

GMN ADVANCED TONE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electroscope Width(mm) 57 (Transmitter), 54 (Receiver) Depth(mm) 32 (Transmitter), 29 (Receiver)
Height(mm) 64 (Transmitter), 22 (Receiver) Search Distance(km) 15 Instant Pressure Resistance Transmitter: DC 150 V
JAN Code 4562442060104 Trusco Code 480-8550 Mass(g) 273
Set Content Module Jack (Male/Female), Tip, Special Case Power Supply Two 9 V Layered Batteries (006P) (Included)

Please check the type/dimensions/specifications of the part 701K-G in the Core Wire Inspection Machine Probe Set, Tone Probe Set series.