(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Strap Wrench

Rubber Strap Wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2007000004258

  • Product Type
    Engine Related
  • Overall Length(mm)
    187
  • Belt Length(mm)
    600
  • Applicable diameter(mm)
    φ18~170
  • Trusco Code
    491-5682
  • Mass(g)
    220
Part Number
2007000004258
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 902.72

RUBBER STRAP WRENCH 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    187
  • Belt Length(mm)
    600
  • Applicable diameter(mm)
    φ18~170
  • Trusco Code
    491-5682
  • Mass(g)
    220

Product Description

[Features]
· Use it for various purposes, even at home, for oil filters as well as hard bottle lids and faucets.
· The rubber belt prevents slipping and does not cause scratching.

Specifications of 2007000004258

  • Product Type
    Engine Related
  • Overall Length(mm)
    187
  • Belt Length(mm)
    600
  • Applicable diameter(mm)
    φ18~170
  • Trusco Code
    491-5682
  • Mass(g)
    220
Part Number
2007000004258
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 902.72

RUBBER STRAP WRENCH 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1