(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Remover Set

Hose Remover Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2007000010754

  • Product Type
    Engine Related
  • Overall Length(mm)
    210
  • Shaft length(mm)
    100
  • Trusco Code
    491-5763
  • Mass(g)
    250/set
  • Set Content
    U model x 1, V model x 1
Part Number
2007000010754
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 379.60

AWL HOSE REMOVER SET 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    210
  • Shaft length(mm)
    100
  • Trusco Code
    491-5763
  • Mass(g)
    250/set
  • Set Content
    U model x 1, V model x 1

Product Description

[Features]
· Used for removing radiator hoses and rubber intake joints in engine rooms, etc., and can be used for removing hoses that became stuck.
· Easy-gripping rounded rubber grip is easy to use.
[Applications]
· For attaching and removing hoses.

Specifications of 2007000010754

  • Product Type
    Engine Related
  • Overall Length(mm)
    210
  • Shaft length(mm)
    100
  • Trusco Code
    491-5763
  • Mass(g)
    250/set
  • Set Content
    U model x 1, V model x 1
Part Number
2007000010754
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 379.60

AWL HOSE REMOVER SET 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1