(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rack Type Winch 50 m Wind-up Type for Light Truck

Rack Type Winch 50 m Wind-up Type for Light Truck

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 50M

  • Product Type
    Related Components
  • Width x Depth x Height(mm)
    400×550×510
  • JAN Code
    4535601001409
  • Trusco Code
    484-9850
  • Mass(kg)
    4.6
  • Material
    Aluminum, Polyethylene (PE)
  • Specifications
    Assembly Type. φ8.5 Hose: 50 m windable. φ10 Hose: 35 m windable.
Part Number
50M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,613.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Width x Depth x Height(mm)
    400×550×510
  • JAN Code
    4535601001409
  • Trusco Code
    484-9850
  • Mass(kg)
    4.6
  • Material
    Aluminum, Polyethylene (PE)
  • Specifications
    Assembly Type. φ8.5 Hose: 50 m windable. φ10 Hose: 35 m windable.

Specifications of 50M

  • Product Type
    Related Components
  • Width x Depth x Height(mm)
    400×550×510
  • JAN Code
    4535601001409
  • Trusco Code
    484-9850
  • Mass(kg)
    4.6
  • Material
    Aluminum, Polyethylene (PE)
  • Specifications
    Assembly Type. φ8.5 Hose: 50 m windable. φ10 Hose: 35 m windable.
Part Number
50M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,613.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●W x D x H(mm):400 x 550 x 510
●SPQ(piece):1

Materials

●Aluminum, Polyethylene(PE)