(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Band Holder

Hose Band Holder

You can add up to 6 items to the comparison list.

Loading...

Specifications of MR-3R

  • Product Type
    Related Components
  • Width x Depth x Height(mm)
    130×50×430
  • JAN Code
    4535601002420
  • Trusco Code
    485-0149
  • Mass(kg)
    0.3
  • Material
    Aluminum, Polyethylene (PE)
Part Number
MR-3R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 943.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Width x Depth x Height(mm)
    130×50×430
  • JAN Code
    4535601002420
  • Trusco Code
    485-0149
  • Mass(kg)
    0.3
  • Material
    Aluminum, Polyethylene (PE)

Product Description

[Features]
· Convenient for maneuvering hoses around corners.
· Difficult for the hose to come off.

Specifications of MR-3R

  • Product Type
    Related Components
  • Width x Depth x Height(mm)
    130×50×430
  • JAN Code
    4535601002420
  • Trusco Code
    485-0149
  • Mass(kg)
    0.3
  • Material
    Aluminum, Polyethylene (PE)
Part Number
MR-3R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 943.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1