- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Electro-Conductive Fatigue Reducing Mat Width (mm) 600, Thickness (mm) 15
(i)Caution
- Be sure to read the instruction manual before use in order to use the product safely. For indoor use. The operating temperature should be within -20°C to +60°C. Store at a temperature of -5°C to +30°C and a humidity of 40% RH. Do not place heavy objects on top. To prevent product distortion, avoid direct sunlight, high temperatures, oil, strong acids and strong alkalis. Do not use while wet. It may cause collapse or scattering of dirt.
Specifications of AF-90
-
- Thickness(mm)
- 15
-
- Width(mm)
- 600
-
- Product Type
- Antistatic Countermeasures - Mat
-
- Length(m)
- 900
-
- Color
- Gray
-
- Conductivity(Ω)
- ≦1.0×10⁹
-
- Weight(kg)
- 4.2
-
- Material
- NBR
-
- Contents
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 7,668.33
|
STATIC ELECTRICITY MEASURES M
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Product Description
For reducing fatigue in areas where static electricity is a concern.
[Features]
· Gray color that makes dirt clearly visible
· So comfortable you'll be bouncing on your toes
· Uniform and with stable conductivity.
· For Indoor Use
· Can be washed with water
Specifications of AF-90
-
- Thickness(mm)
- 15
-
- Width(mm)
- 600
-
- Product Type
- Antistatic Countermeasures - Mat
-
- Length(m)
- 900
-
- Color
- Gray
-
- Conductivity(Ω)
- ≦1.0×10⁹
-
- Weight(kg)
- 4.2
-
- Material
- NBR
-
- Contents
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 7,668.33
|
STATIC ELECTRICITY MEASURES M
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Distribute the load with the air pocket on the back to reduce fatigue.
●Can be used ESD measures on the floor.Usage
●To reduce exhaustion from standing work in cell work, line work, and assembly process etc.Specification
●Color:Gray
●W x L(mm):600 x 900
●Thickness(mm):15
●SPQ(sheet):1
●For indoor(for floor)
●Resistance value: R ≦ 1.0 x 109Ω
●WashableMaterials
●Nitrile Rubber(NBR)Warning
●The ground wire is sold separately.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?