1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extensible Support for OS Large Function Rail, Gap Sheet Rail (Part Number)

CURTAIN RAIL

Extensible Support for OS Large Function Rail, Gap Sheet Rail
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 476.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Used when hanging rails with a telescopic bar.

Part Number
15Y96
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 476.98

CURTAIN RAIL 1 Piece(s) 14 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Related Curtain Rail Products Other Option Details Model Telescopic Suspension Rod Bracket
Sizes(mm) 33×43×80 Trusco Code 327-8441 Material Steel
Mass(g) 70 Amount Of Content 1 pc.